|
|
|
| |
|
Home
> Swagelok Tube Fittings—Special-Purpose
|
Swagelok® Tube Fittings—Special-Purpose
The gaugeable Swagelok tube fitting design is available in special configurations:
Dielectric Fittings
Dielectric fittings isolate monitoring instruments from the effects of electrical current. The fittings interrupt cathodic current flow while permitting full fluid flow.
|
Specifications
Pressure Ratings
Temperature Ratings
Electric Resistance of Insulators at 70°F (20°C) Material
• Body
• Insulators
• Quad Seal
• Backup Ring
End Connections
• Types
• Sizes |
5000 psig (344 bar)
–40 to 200°F (–40 to 93°C)
10 × 106 Ω at 10 V (dc)
316 stainless steel
Polyamide-imide
Fluorocarbon FKM
Virgin PTFE
Swagelok tube fitting, male NPT
1/4, 3/8, 1/2 in.; 12 mm |
More Information
Download the Swagelok Dielectric Fittings catalog.
Find dielectric fittings in the product search..
Features
- Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions.
- Gaugeable Swagelok tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
[Back to top]
Gaugeable Chromatograph and Column End Fittings
 |
Specifications
Pressure-Temperature Ratings
Material
End Connections
• Types
• Sizes
Configurations |
Equivalent to tubing
316 stainless steel
Swagelok tube fitting
1/16 to 1/2 in.
Union and tee chromatograph fittings
Female Swagelok union and reducing union column end fittings |
More Information
Download the Swagelok Gaugeable Chromatograph and Column End Fittings catalog.
Find chromatograph and column end fittings in the product search.
Features
- Suitable for liquid or gas chromatography.
- Low dead volume chromatograph fittings
- Low- and zero-volume column end fittings.
Options
Both low- and zero-volume column end fittings are available with stainless steel sintered frits. Frits are loosely installed to facilitate removal and replacement.
[Back to top]
Flange Adapters
 |
Specifications
Pressure Ratings
Temperature Ratings
Material
End Connections
• Types
• Sizes
Flange Connections
• Types
• Sizes |
Up to 6000 psig / 413.7 bar
–20 to 1000° / –29 to 538°C
316 stainless steel, alloy 20, alloy 400, alloy 600, alloy C-276
Metric and fractional Swagelok tube fittings and tube adapters
1/16 to 2 in.; 3 to 50 mm
ASME, DIN, EN, JIS
NPS 1/2 to 2 in.; DN 15 to 50 |
More Information
Download the Swagelok Flange Adapters catalog.
Find flange to Swagelok tube fittings in the product search.
Features
- Threadless, weldless transition from flanged piping systems to tubing systems.
- Flange types meet ASME, DIN, EN, and JIS standards.
- Full range of sealing faces including flat face, raised face, RTJ, and tongue-and-groove.
- Standard and special-order flange adapters available.
[Back to top]
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|