|
|
|
| |
|
Home
> Swagelok Tube Fittings—Additional Materials
|
Swagelok® Tube Fittings—Additional Materials The live-loaded, two-ferrule tube fitting design is available in additional materials: - SAF 2507™ super duplex tube fittings
- Alloy 400/R-405 mechanically attached fittings
- Alloy 20
- Alloy 600
- Alloy 625
- Alloy C-276
- Aluminum
- Nylon
- PTFE
- Titanium
SAF 2507 Super Duplex Tube Fittings
 |
Specifications Pressure Ratings Temperature Ratings Material
End Connections • Types
• Sizes Configurations |
Up to 15 000 psig (1040 bar) Up to 600°F (316°C) SAF 2507 super duplex stainless steel
Male NPT, male SAE/MS, cone-and-thread, port connectors, tube adapters 1/4 to 3/4 in. Straights, elbows, tees, crosses, caps, plugs, nuts, ferrules |
More Information Download the Gaugeable SAF 2507 Super Duplex Tube Fittings catalog. Find tube fittings and tube adapters in the product search; select a configuration, and choose super duplex stainless steel body material in the product characteristics.
Features
- Excellent corrosion resistance in chloride-containing environments
- Advanced-geometry back ferrule design enhances sealing action
- Same gaugeability as traditional Swagelok tube fittings
- Easy installation using hand tools
- Manufactured from controlled chemistry material with a minimum pitting resistance equivalent (PRE) value of 42.5.
[Back to top]
Gaugeable Alloy 400/R-405 Mechanically Attached Tube Fittings Swagelok Company has qualified for shipboard use the Swagelok alloy 400/R-405 fitting product line in sizes from 1/8 to 1/2 in. pipe and 1/4 to 1 in. tubing based on ASTM F1387.
|
Specifications Pressure Ratings Temperature Ratings Material End Connections • Types
• Sizes Configurations |
Up to 6000 psig (413 bar) –65 to 600°F (–53 to 315°C) Alloy 400/R-405
Swagelok tube fitting, male NPT, male Swagelok tube adapter, female ISO parallel thread 1/4 to 1 in. tube Straights, elbows, tees | More Information Download the Swagelok Gaugeable Alloy 400/R-405 Mechanically Attached Pipe and Tube Fittings catalog. Contact your authorized Swagelok sales and service representative.
Features
- For use with MIL-T-16420K 70/30 and 90/10 copper-nickel tubing and pipe.
- Excellent corrosion resistance in chloride-containing environments.
- ASTM F1387-qualified for shipboard use.
- Easy installation using hand tools.
[Back to top]
|
|
|
|
Find a
Sales & Service Center
|
|
|
|