Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 

Gaugeable Swagelok tube fittingsTube Fittings Overview
In the design, installation, and maintenance of fluid systems, there are a variety of choices in tube fittings. Many people have come to rely on Swagelok® tube fittings due to their extraordinarily reliable performance in a broad range of applications.

The Swagelok tube fitting is an easy-to install, live-loaded, two-ferrule design that offers consistent gaugeability upon initial installation. Swagelok tube fittings are available in a complete range of materials and configurations in sizes from 1/16 to 2 in. and 2 to 50 mm.

  • No torque is transmitted to tubing during installation.
  • Swagelok gap inspection gauge ensures sufficient pull-up upon initial installation.

Read more about our rich history in innovation and learn why Swagelok is recognized throughout the world for our tube fitting product line.


More Information
See Swagelok tube fittings in 316 stainless steel, brass, and carbon steel.
See Swagelok tube fittings in additional materials (SAF 2507™ and alloy 400/R-405)
See Swagelok tube fittings for special purposes.
Find gaugeable tube fittings and adapters in the product search


Gaugeability
On initial installation, the Swagelok gap inspection gauge assures the installer or inspector that a fitting has been sufficiently tightened. Position the Swagelok gap inspection gauge next to the gap between the nut and body.
Gaugeable Swagelok tube fittings

If the gauge will not enter the gap, the fitting is sufficiently tightened. If the gauge will enter the gap, additional tightening is required.



    Seoul Fluid System Technologies

    585-5,
    Sunam-Dong,
    Nam-Ku,
    Ulsan City
    Korea

    82-52-227-1063
    Info@seoul.swagelok.com