Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Alloy 625 Makes Hostile Environments Tolerable for Oil and Gas DiscoveryTube Fittings - 625 Alloy
While the demand for oil and gas is on the rise, easily available sources are diminishing. Environments such as sour wells, which are highly corrosive; and deep offshore wells, which have increasing pressure and temperature requirements, are among the sources with harsh operating conditions. To address these needs, Swagelok® tube fittings are available in a variety of special alloys. The enhanced properties of alloy 625 make these environments accessible.

Increased service-life and limited downtime are two benefits of alloy 625. More hours of operation allows rigs and refineries to produce more oil and gas and increase profits. With alloy 625, total life cycle cost is often less and extreme environments become more manageable.

More information
Go to the Swagelok Tube Fittings page.
Download the Swagelok Gaugeable Tube Fittings and Adapters catalog.
Contact your authorized Swagelok sales and service center.


Find a Sales & Service Center

Swagelok biopharm fittings

Biopharm Fittings, BPE and TS Series
Swagelok­®­ BPE series fittings are offered in up to 6 in. sizes in a variety of configurations and can be ordered with inspection by an independent, third-party service to verify compliance with ASME-BPE requirements. Swagelok TS series biopharm fittings feature controlled gasket compression to prevent gasket extrusion and fluid holdup.
Medium-pressure tube fittings and adapter fittings

Swagelok® Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings
The Swagelok medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 15 000 psig (1034 bar).