Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Tube Fittings Recognized Throughout the World
Swagelok® tube fittings are available in a variety of materials, including controlled 316 stainless steel, alloy C-276, alloy 400, and alloy 600 for enhanced corrosion resistance. Swagelok tube fittings are recognized around the world.

Independent third-party agencies have conducted and witnessed testing of Swagelok tube fittings. Approvals have been received from:

ASTM F1387 is gaining importance as a tube fitting performance qualification standard across multiple industries. Testing of Swagelok tube fittings has been witnessed by the U.S. Navy and approval to ASTM F1387 has been granted.

Swagelok tube fittings meet ASME B31.1 specifications and are available as nuclear ASME boiler pressure vessel code Section III, class 1 certified in 316 stainless steel.

More Information

Download the Swagelok Gaugeable Tube Fittings and Adapter Fittings catalog.
Find tube fittings and tube adapters in the product search.
See tube fitting resource and reference documents.
See more details on:



Find a Sales & Service Center

Swagelok® Modular Platform Components (MPC)

Swagelok® Modular Platform Components (MPC)—ANSI/ISA 76.00.02-Compliant Design, 38.2 mm (1.5 in.) Platform
The Swagelok MPC system is for use within process analyzer, sample-handling, and fluid distribution systems. It includes MPC series components and a complementary configuration tool called the MPC System Configurator.
Swagelok® IGC® II Integrated Gas Components

Swagelok® IGC® II Integrated Gas Components
The Swagelok IGC II system consists of lightweight, easy-to-assemble components and standard hardware that can be customized for any flow configuration. Ultrahigh-purity processing in accordance with Swagelok SC-01 is standard for substrate and manifold components.