|
|
|
| |
|
Home
> Sanitary Clamps and Gaskets
|
|
Sanitary Clamps and Gaskets
Swagelok offers a complete line of clamps and gaskets for biopharm and sanitary clamp fittings used in food, beverage, dairy, and biopharmaceutical applications.
More Information
Download the Accessories for the Sanitary Industries catalog.
Find sanitary fitting accessories in the product search.
Sanitary Clamps
Type 304 stainless steel, 3-A compliant sanitary clamps for:
- 1/2 to 12 in. size Kwik-Clamp
- 1 to 4 in. APV K-Clamp
- 1/2 to 4 in. size Swagelok TS series end connections.
 |
Specifications
Heavy-Duty Models
Working Pressure
• At 70°F (20°C)
• At 250°F (121°C)
Sizes
High-Pressure Model
Working Pressure
• At 70°F (20°C)
• At 250°F (121°C)
Sizes |
Up to 1500 psig (103 bar)
Up to 1500 psig (103 bar)
3/4 to 12 in.
Up to 1500 psig (103 bar)
Up to 1200 psig (82.6 bar)
1 1/2 to 6 in. |
Gaskets
Standard, molded, one-piece gaskets are available for 1/2 to 12 in. size sanitary clamp end connections in a wide variety of materials.
 |
Gasket Materials
• Buna N
• White PTFE
• White silicone
• Fluorocarbon FKM
• EPDM
• White Buna
• EPDM-filled PTFE
• Fluorocarbon FKM-filled PTFE
• TUF-FLEX®
• TUF-STEEL®
• Platinum-cured silicone
|
• Controlled-compression EPDM
• Controlled-compression
fluorocarbon FKM
• Controlled-compression
platinum silicone
• Tabbed controlled-compression EPDM
• Tabbed controlled-compression fluorocarbon FKM
• Tabbed controlled-compression platinum silicone
|
[Back to Top]
|
|
|
|
|
|