Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 

Pipe Fittings and Gaugeable Mechanically Attached Pipe Fittings
Swagelok® stainless steel, brass, carbon steel pipe fittings are available in 1/16 to 1 in.sizes for a variety of applications. Swagelok also offers gaugeable alloy 400/R-405 mechanically attached pipe fittings that are ASTM F1387-qualified for shipboard use.




Pipe Fittings
With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.

Pipe fittings Specifications
Pressure Ratings
Temperature Ratings
Material
End Connections
• Types
• Sizes
Configurations

Up to 14 500 psig (999 bar)
Up to 1000° F (537° C)
316 stainless steel, brass, carbon steel

NPT, ISO/BSP, SAE threads
1/16 to 1 in.
Nipples, adapter and gaskets, reducing bushing and reducers, couplings, elbows, tees, crosses, union ball joints, caps, and plugs

More information
Download the Swagelok Pipe Fittings catalog.
Find pipe fittings in the product search.


Straight pipe fitting cutaway view Features
  • All fittings have a high-quality appearance.
  • Every fitting is marked with manufacturer’s name for easy source tracing.
    • Marking identifies material, heat code for material traceability, and ISO end connection Tee pipe fitting cutaway view
  • Smooth thread flanks provide optimum sealing and minimize galling.
  • Straight fittings are manufactured from quality bar stock for strength.
  • Shaped fittings are manufactured from forgings.
  • NPT threads are based on requirements of ASME B1.20.1 and SAE AS71051.
  • Angles on elbows, tees, and crosses are rigidly controlled for accurate piping layout.
  • Carbon steel fittings are treated with an electrodeposited zinc plating.
  • Male threads are capped for protection.

 

Cleaning
Pipe fitting components are cleaned to remove oil, grease, and loose particles. For more information, see Swagelok Standard Cleaning and Packaging (SC-10 ).

Pipe thread sealants Options
Additional sizes and special alloys are available. Contact your authorized Swagelok sales and service representative.
Swagelok SWAK® anaerobic, PTFE-Free, and PTFE Tape pipe thread sealants are available. See the Swagelok Leak Detectors, Lubricants, and Sealants catalog.


[Back to top}

 



Gaugeable Alloy 400/R-405 Mechanically Attached Pipe Fittings
Swagelok Company has qualified for shipboard use the Swagelok alloy 400/R-405 fitting product line in sizes from 1/8 to 1/2 in. pipe and 1/4 to 1 in. tubing based on ASTM F1387.

 

Gaugeable alloy 44/R-405 mechanically attached pipe and tube fittings Specifications
Pressure Ratings
Temperature Ratings
Material
End Connections
• Types


• Sizes
Configurations

Up to 6000 psig (413 bar)
–65 to 600°F (–53 to 315°C)
Alloy 400/R-405

Swagelok tube fitting, male NPT,
male Swagelok tube adapter, female ISO parallel thread
1/8 to 1/2 in. pipe
Straights, elbows, tees

More Information
Download the Swagelok Gaugeable Alloy 400/R-405 Mechanically Attached Pipe and Tube Fittings catalog.
Contact your authorized Swagelok sales and service representative.


Features
  • For use with MIL-T-16420K 70/30 and 90/10 copper-nickel tubing and pipe.
  • Excellent corrosion resistance in chloride-containing environments.
  • ASTM F1387-qualified for shipboard use.
  • Easy installation using hand tools.

[Back to top]



Find a Sales & Service Center