|
|
|
| |
|
Home
> PFA Fittings
|
Swagelok® PFA Fittings—High-Purity Fine Thread Flare and Swagelok Tube Fittings
Swagelok offers a range of PFA fitting shapes and sizes, including high-purity fine thread flare and tube fittings in straight, elbow, and tee configurations for use with 1/8 to 1 in. tubing.
More Information
Download the High-Purity PFA Fine Thread Flare Fittings catalog.
Download the PFA Tube Fittings and PFA Tubing catalog.
Other Plastic Products
PFA tubing
PFA plug valves
PFA needle valves
UHP fluoropolymer diaphragm valves
UHP fluoropolymer check valves
PFA Fittings, High-Purity Fine Thread Flare
 |
Specifications
Working Pressure
Temperature
Materials
• Fitting Body
• Nut
Sizes
Configurations |
Up to 275 psig (18.9 bar)
70 to to 350°F (20 to 176°C)
High-purity PFA
PVDF (standard); PFA (optional)
1/4, 3/8, 1/2, 3/4, 1 in.
Straights, elbows, tees; space maker elbows and tees; multiflare, transition, and double containment fittings;
caps, plugs, nuts |
More Information
Download the High-Purity PFA Fine Thread Flare Fittings catalog.
Find fine thread flare PFA fittings in the product search.
Features
- PFA and PVDF nut options
- A wide variety of configurations
Options
Contact your authorized Swagelok sales and service representative for additional configurations and custom fittings.
Packaging
Swagelok high-purity PFA fine thread flare fittings are packaged in accordance with SEMI F57-0301.
[Back to top]
PFA Fittings, Tube
 |
Specifications
Working Pressure
Temperature
Materials
Sizes
Configurations |
Up to 275 psig (18.9 bar)
70 to 400°F (20 to 204°C)
Molded PFA/ASTM D3307 Type I
1/8 to 1/2 in.
Straights, elbows, tees;
ferrules, caps, plugs, nuts |
More Information
Download the PFA Tube Fittings and PFA Tubing catalog.
Find PFA tube fittings and tube adapters in the product search.
Features
- Audible click ensures tubing is inserted properly.
- Visual indication of proper pull-up:
- no gap between body hex and hex nut
- hex flat alignment.
- Smooth, molded internal wetted surfaces reduce potential for system contamination.
- Grooved tubing allows for higher working pressure.
- Wrench make-up avoids the potentially unsafe practices of hand make-up and disassembly.
Accessories
- Groove cutters groove PFA tubing for use with Swagelok PFA tube fittings.

- A tube cutter for plastic tubing up to 1 in. outside diameter is available.
[Back to top] |
|
|
|
|
|