Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok® High-Pressure Fittings
High-pressure fittings are designed for pressures up to 60 000 psig (4134 bar), with both tube and pipe connections available.



High-pressure fittings Specifications
Pressure Ratings
Material
• Back ferrule
• All other components
End Connections
• Types


• Sizes
Configurations

Up to 60 000 psig (4134 bar)

S17400 stainless steel
316 stainless steel

Tube fittings, pipe threads, coned tube stub adapters, socket weld adapters
1/8 to 9/16 in.
Straights, elbows, tees


More Information
Download the Swagelok High-Pressure Fittings catalog.High-pressure fitting cutaway view
Find high-pressure fittings in the product search.

Features
  • High-pressure fittings are machined from 316 stainless steel.
  • Back ferrule is manufactured from S17400 hardened stainless steel to ensure a secure grip on hardened or annealed tubing.
  • Weep holes allow instant leak detection.
  • Unique ferrule action helps prevent excessive deformation of the seal area of tube end and body.
  • Fitting does not reduce tube wall thickness.
  • Fittings can be made, disconnected, and remade easily to provide a reliable leak-tight seal.
  • Bleed slot on male thread connectors facilitates purging of fluid before operation.

Options and Accessories

Pre-setting toolPre-Setting Tool

The pre-setting tool is suggested for initial assembly of Swagelok high-pressure tube fittings when used with annealed tubing. The pre-setting tool must be used for initial assembly of these tube fittings when used with Swagelok hardened tubing.

Coning toolConing Tool
High-pressure tubing used with Swagelok high-pressure tube fittings should be prepared with a Swagelok coning tool. The Swagelok coning tool cuts a smooth, concentric cone on the tube end to help ensure reliable sealing in the fitting body. It is designed to prepare 1/4, 3/8, and 9/16 in. outside diameter heavy wall tubing. Each coning tool comes in a carrying case with Rapid Tap™ cutting lubricant; 1/4, 3/8, and 9/16 in. collets and tool bits; and inside-diameter deburring tool. Replacement parts are also available.

Pre-Coned Tubing
Pre-coned tube lengths of hardened or annealed tubing are available from 2 to 120 in. (5 to 305 cm) in length. Tube lengths are precisely coned with a high-quality finish. Annealed tubing is rated to 30 000 psig (2067 bar). Hardened tubing is rated to 60 000 psig (4134 bar).



Find a Sales & Service Center