Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok­® Sanitary Fittings
Swagelok stainless steel sanitary fittings are available with 3-A–compliant, ISO 2852-compatible sanitary clamp connections, as well as a variety of specialty end connections in 1/2 to 12 in. sizes.

Swagelok­® Sanitary Fittings

Specifications
Materials
Sizes
Surface Finish

Fitting Types







Configurations


304 and 316L stainless steel
1/2 to 12 in.
32 µin. (0.81 µm), inside and outside; unpolished
• Sanitary Kwik-Clamp
• Sanitary and industrial tube butt weld
• Sanitary Acme threaded and
plain bevel seat
• PV threaded
• APV K-clamp
• John Perry
• Interlock
Ferrules, caps, elbows, tees, crosses, Ys, reducers, adapters, flanges



More Information
Download the Swagelok Stainless Steel Fitting for the Sanitary Industries catalog.
Find sanitary fittings in the product search.

Additional Products
Biopharm fittings

Features

  • Vacuum annealed, cold formed tubular fittings minimize likelihood of stress corrosion cracking.
  • Tolerances, angularity, squareness, ovality, and polish finishes monitored with statistical quality control.
  • 316L materials heat traceable on request.
    • Marked with heat number(s) and internal surface finish.
    • Documented with material test reports.

Options
See a wide assortment of sanitary clamps and gaskets.

Many Swagelok machined sanitary fittings can be provided in alloy C-276, titanium, and alloy 6-moly on special order.



Find a Sales & Service Center