Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Biopharm Fittings, BPE and TS Series
Swagelok­®­ BPE series fittings are offered in up to 6 in. sizes in a variety of configurations and can be ordered with inspection by an independent, third-party service to verify compliance with ASME-BPE requirements. Swagelok TS series biopharm fittings feature controlled gasket compression to prevent gasket extrusion and fluid holdup.

Fitting Types

More Information
Download the Biopharm Fittings—BPE Series catalog.
Download the Biopharm Fittings—TS Series catalog.
Find sanitary fittings in the product search

Additional Products
Sanitary fittings



Biopharm Fittings—BPE Series


BPE series biopharm fittings

Specifications
Pressure Ratings

Material
Sizes
End Connections

Surface Finish
Configurations



Inspection


Comply with pressure ratings in Table DT-2 of ASME-BPE standard
316L stainless steel
1/2 to 6 in.
Kwik-Clamp sanitary clamp,
automatic tube weld
SFF0, SFF1, SFF4
Elbows, tees, crosses, concentric and eccentric reducers, adapters, point-of-use, 180° return bends, drainable angle fittings, custom configurations
Independent, third-party inspection available


More Information
Download the Biopharm Fittings—BPE Series catalog.
Find BPE series sanitary fittings in the product search.
BPE drainable angle fittings

Drainable angle fittings
help attain the standard
slope required for fully
drainable and cleanable
process systems.



Features
  • Meet ASME-BPE and 3-A sanitary standards
  • Heat traceable 316L materials marked with heat number(s), BPE specification, and internal surface finish
  • Vacuum annealed tubular fittings to minimize occurrence of stress corrosion cracking
  • Tolerances, angularity, squareness, ovality, and polish finishes monitored with statistical quality control


Options
For gaskets and clamps, see the Accessories for the Sanitary Industries catalog.

[Back to top]




Biopharm Fittings—TS Series

TS series fittings

Specifications
Pressure Ratings
Temperature
Ferrule Material
Gasket Material
Sizes
Surface Finish
Inspection


Up to 3100 psig (213 bar)
Up to 350°F (176°C)
316L stainless steel
PTFE, EPDM, and fluorocarbon FKM
1/2 to 4 in.
SFF1, SFF4
Independent, third-party inspection available


More Information

Download the Biopharm Fittings—TS Series catalog.
See a TS series sanitary fittings demonstration.
Find TS series sanitary fittings in the product search.


Features

  • TS series fittings boreline sealMeet ASME-BPE and 3-A sanitary standards
  • Boreline seal and metal-to-metal stop virtually eliminate fluid holdup and improve drainability and cleanability.
  • Seals remain leak-tight throughout pressure-temperature ratings range.
  • Clamp and ferrule assemble easily as ferrule captures self-aligning gasket.
  • TS series adapter gasket allows an existing ISO 2852 ferrule to mate with a TS series ferrule.


Cleaning
Ferrules are cleaned to ensure components are free of burrs, chips, loose particles, oil, grease, and other contaminants. Electropolished ferrules are passivated.

Options and Accessories


[Back to top]



Find a Sales & Service Center

Swagelok Gas Regulators - Manually Adjustable

High-Flow, Manual Gas Regulators
The Swagelok® HF series manual gas pressure regulators feature a load spring which interacts with a unique pressure-sensing assembly to precisely control outlet pressure.
Swagelok® Sample Cylinders
Cylinders: Transportation-Compliant (DOT, TPED, Transport Canada), Single- and Double-Ended, Miniature.