|
|
|
| |
|
Home
> Filters and Strainers for the Sanitary Industries
|
Filters and Strainers for the Sanitary Industries
Swagelok® sanitary filters and sanitary strainers enable fast, easy take-down, assembly and cleaning. Inline and side-inlet models are available and convert easily from filters to strainers.
 |
Specifications
Body Material
Filter Media
• Material
• Nominal Pore Size
Strainer Overscreen
• Material
• Nominal Pore Size
Backup Tube
• Material
• Holes per square inch
End Connections
• Sizes
• Types |
316 stainless steel
Nonwoven rayon, smooth-weave polyester, cotton cheesecloth, woven nylon or rayon, cotton flannel, woven nylon or polyester
40 to 765 µm
316 stainless steel
73 to 1130 µm
316 SS
9 (1/4 in. perforations)
33 (1/8 in. perforations)
1 to 3 in.
Kwik-Clamp (standard)
Beveled seat (optional) |
More Information
Download the Filters and Strainers for the Sanitary Industries catalog.
Contact your authorized Swagelok sales and service representative.
Features
- Remove and replace filter media and strainer overscreens with minimal product loss.
- Short and long models available.
- Several interchangeable parts for minimized maintenance inventory requirements.
- Filter media and strainer overscreens ordered separately.
- Floor-mount stands and wall-mount brackets available.
Dual and Multiple Sanitary Filter/Strainer Assemblies
Two or more units can be installed in parallel with bypass valves, gauges, or switches, enabling continuous system operation when one unit must be cleaned or serviced.
|
|
|
|
Find a
Sales & Service Center
|
|
|
|