alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Miniature Sample Cylinders

Miniature Sample Cylinder

Miniature Sample Cylinders

  • Transport low volumes of fluids and hazardous materials safely
  • Are suited particularly well for lab use and other specialty applications due to the smaller size
  • Have consistent wall thickness, size, and capacity
  • Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition


Pressure Rating 1000 psig (68.9 bar)
Materials 316 stainless steel
Sizes 10, 25, and 50 cm3 capabilities
End Connections 3/8 in. Swagelok® tube adapter

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.


"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Do not mix or interchange product components with those of other manufacturers."