alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

VCO® O-Ring Face Seal

VCO® O Ring Face Seal Fittings

VCO® O-Ring Face Seal Fittings

VCO® O-Ring Face Seal Fittings are engineered for rapid assembly in pipe, tube, and welded systems for general industry, high-pressure, high-purity, and critical vacuum applications. VCO fittings install easily in limited spaces, with no axial clearance required.


Pressure Ratings Up to 15 400 psig (1061 bar)
Temperature Ratings Materials Up to 400°F (204°C)
   Bodies, glands, nuts 316 stainless steel
   ATW fittings 316L stainless steel
   O-rings Fluorocarbon FKM
End Connections
   Type Swagelok tube fitting, weld, NPT, male SAE/MS
   Size 1/8 to 1 in.
Configurations Glands, bodies, tee unions, straights, elbows, nuts, caps, caps, and plugs

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution: Do not mix or interchange product components with those of other manufacturers."