The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 014
Log in or Register to view price
Overview
O-Rings
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Specifications
Attribute | Value |
---|---|
Body Material | Fluorocarbon FKM |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | Uniform O-Ring Size 014 |
Flow Restrictor | No |
eClass (4.1) | 23070601 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071601 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31181506 |
UNSPSC (10.0) | 31181506 |
UNSPSC (11.0501) | 31181506 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401503 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
T-0-OR-010 | PTFE | Uniform O-Ring Size 010 | - | - | - | View Product |
T-0-OR-111 | PTFE | Uniform O-Ring Size 111 | - | - | - | View Product |
VT-7-OR-001-1/2 | Fluorocarbon FKM | 1/16 in. | - | - | - | View Product |
VT-7-OR-006 | Fluorocarbon FKM | Uniform O-Ring Size 006 | - | - | - | View Product |
VT-7-OR-010 | Fluorocarbon FKM | Uniform O-Ring Size 010 | - | - | - | View Product |
VT-7-OR-012 | Fluorocarbon FKM | Uniform O-Ring Size 012 | - | - | - | View Product |
VT-7-OR-111 | Fluorocarbon FKM | Uniform O-Ring Size 111 | - | - | - | View Product |
VT-7-OR-116 | Fluorocarbon FKM | Uniform O-Ring Size 116 | - | - | - | View Product |
VT-7-OR-120 | Fluorocarbon FKM | Uniform O-Ring Size 120 | - | - | - | View Product |
VT-7-OR-215 | Fluorocarbon FKM | Uniform O-Ring Size 215 | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.