The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Thermoplastic Hose End Connection, 1/2 in. Stainless Steel Male NPT, 1/2 in. Hose Size
Log in or Register to view price
Overview
Connectors for Thermoplastic Hose
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Male NPT |
End Connection Material | 316 Stainless Steel |
Hose Size | 1/2 in. |
eClass (4.1) | 37110306 |
eClass (5.1.4) | 37110390 |
eClass (6.0) | 37119200 |
eClass (6.1) | 37119200 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40141734 |
UNSPSC (11.0501) | 40141734 |
UNSPSC (13.0601) | 40141734 |
UNSPSC (15.1) | 40141734 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-TP12-TA12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-TP16-TA16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-TP4-AS4 | 316 Stainless Steel | 1/4 in. | Female JIC (AN) 37° Swivel | - | - | View Product |
SS-TP4-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-TP4-SL4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-TP4-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-TP4-TM6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | View Product |
SS-TP6-TA6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-TP8-AS8 | 316 Stainless Steel | 1/2 in. | Female JIC (AN) 37° Swivel | - | - | View Product |
SS-TP8-SL8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-TP8-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
S-TP8-TA8 | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.