alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

PTFE-Lined, Stainless Steel Braided Hose Assembly, 1/4 in. Stainless Steel Swagelok Tube Adapters, 160 in. (4.1 m) Length

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material PTFE
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Adapter
Hose Length 160 in. (4.1 m)
Hose Size 1/4 in. (6.4 mm)
Inner Diameter 0.16 in. (4.1 mm)
End Connection Material Stainless Steel
Hose Series Virgin PTFE Core Tube
Max Temperature 450°F ( 232°C )
Max Temperature Pressure Rating 1440 psig (99.2 bar )
Min Temperature -65°F ( -53°C )
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
eClass (6.0) 37-11-00-00
UNSPSC (11.0501) 40142000
UNSPSC (4.03) 40141504

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-TH4TA4TA4-160

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.