alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Cushioned Clamp Tube Support, 3/4 in., 20 mm Tube Size

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel Clamp with Polypropylene Cushion
Connection 1 Size 3/4 in.
UNSPSC (SWG01) 40141800
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 22-56-92-00
eClass (6.1) 37-02-92-90
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (4.03) 40141800

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF


Other Resources

User Part Information For Part Number: SS-TBC12

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.