alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece 60 Series Thermal Service Ball Valve, Alloy X-750 Seats, 3/4 in. FNPT

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Feature Thermal Service
Size 1 in. Nominal - 65 Series
UNSPSC (SWG01) 40141607
Ball/Stem Material S17400 Stainless Steel
Fastener Material 316 Stainless Steel
Flange Seal Material Grafoil®
Flow Pattern 2-Way, Shutoff, Straight
Handle Color No Sleeve
Handle Style Lever
Lubricant WL13 and WL7
Max Temperature Pressure Rating 850°F @ 1000 PSIG /454°C @ 68.9 BAR
Packing Grafoil®
Room Temperature Pressure Rating 1000 PSIG @ 100°F /68.9 BAR @ 37°C
Seat Material Alloy X-750
Seat Spring Material 316 Stainless Steel
Service Class Thermal Service
Stem Bearing Material Alloy X750
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37-01-04-01
eClass (6.1) 37-01-04-01
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (4.03) 40141607
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



Other Resources

User Part Information For Part Number: SS-T65MF12

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.