text.skipToContent text.skipToNavigation

316L VAR UHP Inline Gas Filter, 3 in. (76.2 mm), 1/2 in. Male VCR Fitting, SC-01 Cleaned, 225 L/m

Part #: SS-SCF3-VR8-P-225

Add To Favorites

Overview

Inline Gas Filters

Remove particulate contaminants with Swagelok filters in demanding gas or liquid applications where purity is a requirement, and space is limited.

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/2 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
Maximum Flow Rate 225 std L/m
Maximum Temperature, °F (°C) 122°F (50°C)
eClass (4.1) 37110200
eClass (5.1.4) 36102090
eClass (6.0) 36102000
eClass (6.1) 36102000
UNSPSC (4.03) 40141713
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 40161516
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
SS-SCF3-VR4-P-225 316L VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-SCF3-VR4-P-30 316L VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-SCF3-VR8-P-600 316L VAR 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.