alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L VAR UHP Inline Gas Filter, 3 in. (76.2 mm), 1/4 in. Male VCR x 1/4 in. Female VCR Fitting, SC-01 Cleaned, 225 L/m

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L VAR
Connection 1 Size 1/2 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 2 Size 1/2 in.
Connection 2 Type Face Seal (Metal Gasket) Female VCR
UNSPSC (SWG01) 40161500
eClass (4.1) 36101905
eClass (6.0) 36-20-19-00
UNSPSC (11.0501) 40161516
UNSPSC (4.03) 40161500

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF


User Part Information For Part Number: SS-SCF3-VR4FR4-P-225

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.