alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece 60 Series Steam Service Ball Valve, PEEK Seats, 3/4 in. FNPT

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Feature Steam Service
Size 1 in. Nominal - 65 Series
UNSPSC (SWG01) 40141607
Ball/Stem Material Stainless Steel
Fastener Material 316 Stainless Steel
Flange Seal Material Grafoil®
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Yellow
Handle Style Lever
Lubricant Christo-lube MCG 111 (WL8)
Max Temperature Pressure Rating 600°F @ 200 PSIG /315°C @ 13.7 BAR
Packing PEEK
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 Stainless Steel
Service Class Steam Service
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37-01-04-01
eClass (6.1) 37-01-04-01
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (4.03) 40141607
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



Other Resources

User Part Information For Part Number: SS-S65PF12

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.