alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Low Pressure Proportional Relief Valve, 1/2 in. Swagelok Tube Fitting, Ethylene Propylene Seal
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
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Size 1/4 in.
UNSPSC (SWG01) 40141606
Lubricant Dow Corning Molykote 55 Grease
Max Temperature Pressure Rating 300°F @ 225 PSIG /148°C @ 15.5 BAR
Room Temperature Pressure Rating 225 PSIG @ 100°F /1.5 BAR @ 37°C5
Seal Material Ethylene Propylene
Service Class Low Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37-01-09-01
eClass (6.1) 37-01-99-01
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (4.03) 40141606
Valve Material 316 Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-RL4S8-EP

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.