alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece 60 Series Rapid-Cycle 3-Way Ball Valve, UHMWPE Seats, Two 1/2 in. Tube Fitting x 1/2 in. FNPT, Elec. Act
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
Available Option Electric Actuator
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/2 in.
Connection 3 Type Female NPT
Feature Rapid-Cycle Service
Size 1/2 in. Nominal - 63 Series
Ball/Stem Material Stainless Steel
Fastener Material 316 Stainless Steel
Flange Seal Material Ethylene Propylene
Flow Pattern 3-Way, Switching
Lubricant Dow M111
Max Temperature Pressure Rating 200°F @ 1000 PSIG /93°C @ 68.9 BAR
Packing Ethylene Propylene
Room Temperature Pressure Rating 1000 PSIG @ 100°F /68.9 BAR @ 37°C
Seat Material UHMW Polyethylene
Seat Spring Material 316 Stainless Steel
Service Class Quad Seal-Packed (Rapid cycling)
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



Other Resources

User Part Information For Part Number: SS-R63XES8-F8-42ACX

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.