alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel High Pressure Proportional Relief Valve, 1/2 in. MNPT x 1/2 in. Swagelok Tube Fitting

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Size 1/4 in.
UNSPSC (SWG01) 40141606
Lubricant Dow Corning Molykote 55 Grease
Max Temperature Pressure Rating 300°F @ 1500 PSIG /148°C @ 103 BAR
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Seal Material Fluorocarbon FKM
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37-01-09-01
eClass (6.1) 37-01-99-01
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (4.03) 40141606
Valve Material 316 Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-R4M8S8

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.