alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Miniature Quick Connect Stem without Valve, 0.06 Cv, 1/16 in. Swagelok Tube Fitting

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 1/16 in.
Connection 1 Type Swagelok® Tube Fitting
Bulkhead No Bulkhead
Cleaning Process Standard Cleaning and Packaging (SC-10)
Configuration Stem
Flow Coefficient 0.06 - If coupled with a full flow body, 0.06 - If coupled with a standard or reverse flow body
Size 1/8 in.
UNSPSC (SWG01) 31163101
Lubricant Without lube on any components
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series Miniature Quick-Connect
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37-02-05-00
eClass (6.1) 37-02-05-00
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (4.03) 31163101

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-QM2-S-100

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.