alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L VIM-VAR High Flow Preset Pressure UHP Gas Regulator, Inline POU, 1/4 in. High Flow VCR Gland, 30 psig (2.0 bar)

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L VIM-VAR
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) HVCR Gland
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) HVCR Gland
Flow Coefficient 0.2
Maximum Inlet Pressure 3000 psig (206 bar)
Outlet Pressure (psig) 30 psig (2.0 bar)
Orifice 0.090 in /2.3 mm
eClass (6.0) 37-01-11-08
UNSPSC (11.0501) 41112404
UNSPSC (4.03) 41112404

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-HFS4B-HVCR4-P30

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.