alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L Stainless Steel Convoluted (FL) Hose, 1/2 in., 321 Stainless Steel Braid, 12 mm Tube Adapters, 50 cm (19.7 in.) Length

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L Stainless Steel
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 12 mm
Connection 2 Type Metric Tube Adapter
Hose Length 19.7 in. (50 cm)
Hose Size 1/2 in. (12.7 mm)
Inner Diameter 0.35 in. (8.9 mm)
End Connection Material Stainless Steel
Hose Series 316L SS Core/321 SS Braid - (FL Series)
Max Temperature 850°F ( 454°C )
Max Temperature Pressure Rating 672 psig (46.3 bar )
Min Temperature -325°F ( -198°C )
Room Temperature Pressure Rating 1200 PSIG @ 100°F /82.6 BAR @ 37°C
eClass (6.0) 37-11-00-00
UNSPSC (11.0501) 40142000
UNSPSC (4.03) 40141504

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF


User Part Information For Part Number: SS-FL8TM12TM12-50CM

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.