text.skipToContent text.skipToNavigation

316L Stainless Steel Convoluted (FL) Hose, 1/2 in., 321 Stainless Steel Braid, 1/2 in. Tube Adapters, 36 in. (91.4 cm) Length

Part #: SS-FL8TA8TA8-36

Add To Favorites

Overview

FL Series Flexible Metal Hose

Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Specifications

Attribute Value
Body Material 316L Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Length 36 in.
Hose Size 1/2 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 672 psig (46.3 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 1200 PSIG @ 100°F /82.6 BAR @ 37°C
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
UNSPSC (4.03) 40141504
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
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
SS-FL4TA4TA4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL4TA4TA4-24 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL4TA4TA4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL4TA4TA4-48 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL8TA8TA8-12 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter View Product
SS-FL8TA8TA8-24 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.