alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Poppet 6000 psig (413 bar) Check Valve, 1/2 in. Swagelok Tube Fitting, 5 psig (0.35 bar), Kalrez O-Ring
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
Connection 2 Size 1/2 in.
Cracking Pressure 5 psi (0.35 bar, 0.035 MPa)
Feature O-rings: Kalrez®
UNSPSC (SWG01) 40141601
eClass (4.1) 37010801
eClass (6.0) 27-30-06-01
UNSPSC (11.0501) 40141641
UNSPSC (4.03) 40141601

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-CHS8-KZ-5

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.