The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bleed Valve, 1/4 in. MNPT, Barbed Vent Tube, Stainless Steel Bar Handle
Log in or Register to view price
Overview
Bleed Valve, Straight Pattern
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Features: Step-by-step identification procedure for threads and end connections.
Features: Alloy 625, alloy 825, or SAF 2507™ super duplex stainless steel materials ; Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C)
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 3/16 in. |
Connection 2 Type | Barbed Vent Tube |
Handle Style | Stainless Steel Bar Handle |
Low Emissions Certified | Yes |
eClass (4.1) | 37010264 |
eClass (5.1.4) | 27293301 |
eClass (6.0) | 27293390 |
eClass (6.1) | 27293390 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141600 |
UNSPSC (11.0501) | 40141600 |
UNSPSC (13.0601) | 40141600 |
UNSPSC (15.1) | 40141658 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-BVM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
SS-BVM2-SH | 316 Stainless Steel | 1/8 in. | Male NPT | 3/16 in. | Tube Stub | View Product |
SS-BVM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
SS-BVM4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 3/16 in. | Vent Tube | View Product |
SS-BVM4-SH | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
SS-BVM6 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
SS-BVM8 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
SS-BVM8-SH | 316 Stainless Steel | 1/2 in. | Male NPT | 3/16 in. | Vent Tube | View Product |
SS-BVST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | 3/16 in. | Vent Tube | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.