alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L Stainless Steel High Purity Bellows Sealed Valve, 1/4 in. Female Swagelok VCR Fitting, NC Actuator, NO Indicator Switch

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Female VCR
Available Option Pneumatic Actuator
Body Type Straight
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Female VCR
Surface Finish Ra 20 µin
UNSPSC (SWG01) 40141600
Actuator Model BN Series Actuator
Actuator Operation Mode Normally Closed Spring Return
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Seal None
Flow Pattern Straight (2-way)
Gasket None
Max Temperature Pressure Rating 200°F @ 125 PSIG /93°C @ 8.6 BAR
Room Temperature Pressure Rating 125 PSIG @ 100°F /8.6 BAR @ 37°C
Series BN4 Series
Service Class General
Stem Tip Material PCTFE
Stem Type Conical
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37-01-02-01
eClass (6.1) 37-01-02-01
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (4.03) 40141600

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-BNV51-CM

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.