alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316 Stainless Steel Ferrule Set (1 Front Ferrule/1 Back Ferrule) for 8 mm Swagelok Tube Fitting, Please order in multiples of ten

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 8 mm
Cleaning Process Standard Cleaning and Packaging (SC-10)
Feature Arbor contains 10 sets
UNSPSC (SWG01) 27121703
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 21-02-21-10
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (4.03) 27121703

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-8M0-SET

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.