alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Swagelok Tube Fitting, Union Cross, 8 mm Tube OD

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Body Type Cross
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 8 mm
Connection 3 Type Swagelok® Tube Fitting
Connection 4 Size 8 mm
Connection 4 Type Swagelok® Tube Fitting
UNSPSC (SWG01) 40141714
Series Swagelok Tube and Adapter Fittings
eClass (4.1) 37020717
eClass (5.1.4) 37020590
eClass (6.0) 37-20-01-07
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 40142614
UNSPSC (11.0501) 40142614
UNSPSC (13.0601) 40183111
UNSPSC (15.1) 40183111
UNSPSC (4.03) 40141714

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-8M0-4

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.