alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Swagelok Tube Fitting, Male Branch Tee, 8 mm Tube OD x 8 mm Tube OD x 1/8 in. Male NPT

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 8 mm
Connection 1 Type Metric Tube Connector
Body Type Tee
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 8 mm
Connection 2 Type Metric Tube Connector
Connection 3 Size 1/8 in.
Connection 3 Type Male NPT
UNSPSC (SWG01) 40141729
Series Swagelok Tube and Adapter Fittings
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37-02-05-06
eClass (6.1) 37-02-05-06
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (4.03) 40141729

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-8M0-3TTM

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.