alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece High Pressure 3-Way Ball Valve, PEEK Seats, 1/4 in. Tube Fitting x 1/4 in. Tube Fitting x 1/4 in. FNPT
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
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/4 in.
Connection 3 Type Female NPT
Feature PEEK Seat
UNSPSC (SWG01) 40141607
Flow Pattern 3-Way, Switching
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37-01-04-01
eClass (6.1) 37-01-04-01
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (4.03) 40141607

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-83XPS4

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.