alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece High Pressure Ball Valve, PCTFE Seats, 1/4 in. FNPT, NC Actuator

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Available Option Pneumatic Actuator
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Feature PCTFE Seat
UNSPSC (SWG01) 40141600
Actuator Application General Service
Actuator Model 131 Series
Actuator Operation Mode Normally Closed Spring Return
Fastener Material Metric
Flow Pattern 2-Way, Shutoff, Straight
Lubricant Christo-lube MCG 111 (WL8)
Max Temperature Pressure Rating 250°F @ 1000 PSIG /121°C @ 68.9 BAR
O-Ring Fluorocarbon FKM
Orifice 0.187 in /4.7 mm
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PCTFE
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-83KF4-31C

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.