alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel High Pressure Proportional Relief Valve, 6 mm Swagelok Tube Fitting, Ethylene Propylene Seal

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Size 1/8 in.
UNSPSC (SWG01) 40141606
Lubricant Dow Corning Molykote 55 Grease
Max Temperature Pressure Rating 250°F @ 4910 PSIG /121°C @ 338 BAR
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Ethylene Propylene
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (6.0) 37-01-09-01
UNSPSC (11.0501) 40141606
UNSPSC (4.03) 40141606
Valve Material 316 Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-6R3A-MM-EP

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.