alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Screwed-Bonnet Needle Valve, 3/8 in. Swagelok Tube Fitting

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Max Temperature with Pressure Rating 400°F @ 2140 PSIG /204°C @ 147 BAR
UNSPSC (SWG01) 40141602
Flow Pattern Straight (2-way)
Handle Color Green
Handle Style Aluminum Bar
Lubricant Molykote(r) Gn Paste
Orifice 0.166 in
Packing Virgin PTFE
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Ball stem
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37-01-02-03
eClass (6.1) 37-01-02-03
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (4.03) 40141602
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-6JB

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.