alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1/2 in. Tube Fitting, Locking Oval Handle, PTFE O-Rings, ID Tag
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
Available Option Locking Oval Handle
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Size 1/2 in. Nominal - 63 Series
Ball/Stem Material Stainless Steel
Fastener Material 316 Stainless Steel
Flange Seal Material PTFE
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Orange
Handle Style Locking SS Oval
Lubricant DOW 111 and WL8 Mix
Max Temperature Pressure Rating 150°F @ 1850 PSIG /65°C @ 127 BAR
Packing Reinforced PTFE
Room Temperature Pressure Rating 2200 PSIG @ 100°F /151 BAR @ 37°C
Seat Material Reinforced PTFE
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material Alloy X750
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



Other Resources

User Part Information For Part Number: SS-63TS8-ID-JLK-T

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.