alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel 3-Piece 60 Series Ball Valve, UHMWPE Seats, 3/8 in. Swagelok Tube Fitting, Blue Locking Oval Handle, No Lube

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Available Option Locking Oval Handle
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Size 1/2 in. Nominal - 63 Series
Ball/Stem Material Stainless Steel
Fastener Material 316 Stainless Steel
Flange Seal Material Ethylene Propylene
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Blue
Handle Style Locking SS Oval
Lubricant No Lubricant
Max Temperature Pressure Rating 150°F @ 2030 PSIG /65°C @ 139 BAR
Packing UHMW Polyethylene
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material UHMW Polyethylene
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



Other Resources

User Part Information For Part Number: SS-63ES6-BL-JLK-NL

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.