alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Swagelok Tube Fitting, Bored-Through Reducing Union, 3/8 in. x 1/8 in. Tube OD

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Body Type Union /Reducing Union
Bulkhead No Bulkhead
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
UNSPSC (SWG01) 40141713
Bore Thru Bore thru
Series Swagelok Tube and Adapter Fittings
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37-02-05-14
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (4.03) 40141713

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-600-6-2BT

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.