alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Poppet Check Valve, Adjustable Pressure, 1/4 in. MNPT x 1/4 in. Tube Fitting, 3 to 50 psig (0.21 to 3.5 bar)

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 3 to 50 psi (0.21 to 3.5 bar, 0.021 to 0.35 MPa)
Feature O-rings: Fluorocarbon FKM
Surface Finish Standard
UNSPSC (SWG01) 40141641
Lubricant Christo-lube MCG 111 (WL8)
Max Temperature Pressure Rating 375°F @ 2185 PSIG /190°C @ 150 BAR
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Seal Material Fluorocarbon FKM
Spring Coating None
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27-30-06-01
eClass (6.1) 27-30-06-01
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (4.03) 40141601
Valve Material 316 Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-4CA1-3

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.