text.skipToContent text.skipToNavigation

Stainless Steel 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. FNPT

Part #: SS-43YF2

Add To Favorites

Overview

4-Way Crossover

The 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.

Specifications

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
Connection 3 Size 1/8 in.
Connection 3 Type Female NPT
Connection 4 Size 1/8 in.
Connection 4 Type Female NPT
CV Maximum 0.08
Flow Path Standard
Flow Pattern 4-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.062 in /1.6 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
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
B-43YF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-45YF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-43YF2-125 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-45YF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.