alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 1/2 in. Swagelok Tube Fitting, Regulating Stem, 316 SS Bar Handle
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
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Max Temperature with Pressure Rating 450°F @ 3435 PSIG /232°C @ 236 BAR
UNSPSC (SWG01) 40141602
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Not Applicable
Handle Style Stainless Steel Bar
Lubricant Perf. Polyether/Tung. Disulfide (WL7)
Orifice 0.375 in
Packing PFA
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37-01-02-03
eClass (6.1) 37-01-02-03
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (4.03) 40141602
Valve Material Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-18RS8-SH

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.