text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Non-Rotating Stem Valve, 0.53 Cv, 1/4 in. MNPT x 1/4 in. FNPT, 1900 psig (130 bar) Rupture Disc

Part #: SS-16DKM4-F4-1

Add To Favorites

Overview

Straight Pattern, Non Rotating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.53
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 2580 PSIG /93°C @ 177 BAR
Minimum Temperature, °F (°C) -20 (-28)
Rupture Disc 1900 psig (130 bar)
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141600
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
M-14DKM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-14DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-14DKM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-14DKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-16DKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-16DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-16DKM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKM4-F4-12457 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKM4F4-2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKM4-F4-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-16DPM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-16DPM4-F4-BC-PD 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.