alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316 Stainless Steel VCO O-Ring Face Seal Fitting, 1 in. Blind Body

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 1 in.
Connection 1 Type VCO® O-Ring Face Seal Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1 in.
Connection 2 Type Tube Socket Weld
UNSPSC (SWG01) 31163100
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37-02-05-00
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (4.03) 31163100

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-16-VCO-1-BL

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.