alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Pipe Fitting, Hollow Hex Plug, 1 5/16-12 Male SAE/MS Straight Thread

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 1 5/16-12
Connection 1 Type SAE/MS Straight Thread
Cleaning Process Standard Cleaning and Packaging (SC-10)
Configuration Plug
UNSPSC (SWG01) 40141706
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22-56-02-08
eClass (6.1) 37-02-05-17
UNSPSC (10.0) 40142313
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (4.03) 40141706

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-16-HPST

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.