alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel DIN Flange Adapter, 12 mm Swagelok Tube Fitting, DN 15, PN 40, Sealing Face C per DIN 2526

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size DN 15
Connection 2 Type DIN Flange
Pressure Class PN 40
UNSPSC (SWG01) 40141710
eClass (4.1) 37020230
eClass (5.1.4) 37020205
eClass (6.0) 37-02-02-00
eClass (6.1) 37-02-02-00
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (4.03) 40141710

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: SS-12M0-F15M-40-C

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.