alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Carbon Steel 3-Piece 60 Series Chlorine Series Ball Valve, Virgin PTFE Seats, 1/4 in. Swagelok Tube Fitting

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Carbon Steel
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Chlorine Series
Size 1/4 in. Nominal - 62 Series
UNSPSC (SWG01) 40141607
Ball/Stem Material Alloy 400
Fastener Material Carbon Steel
Flange Seal Material Fluorocarbon FKM
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Lubricant Krytox 240AC Grease
Max Temperature Pressure Rating 250°F @ 300 PSIG /121°C @ 20.6 BAR
Packing Virgin PTFE
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Seat Material Virgin PTFE
Seat Spring Material Alloy X750
Service Class Chlorine Service
Stem Bearing Material Halar®
Testing API 598 testing according to WS-3
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607
Valve Material Carbon Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



Other Resources

User Part Information For Part Number: S-C62VS4

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.